contactusurl /en/waterinfrastructure/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Elastomeric joints for spiral wound pipes

 

Spiral wound pipes made from Polyethylene and Polypropylene are used for both pressure and non-pressure applications. Elastomeric ‘push fit’ joints are especially important for gravity and lowpressure pipeline systems where they provide an efficient and simple solution for pipe jointing.

The pipes are produced in accordance with the standards EN13476, DIN 16961 and DIN 16917, which have been specifically written for large diameter plastic pipes. The pipe ends of typical Spiral Wound Pipes (Krahpipes) are of the socket and spigot design, homogeneously formed during the productionprocess.

The spigot has two circumferential grooves into which the seals are placed ensuring they start and remain in the correct position in the joint.  The ‘two seal’ configuration gives greater stability across the joint and allows the possibility for joints to be tested by introducing pressure into the annular space between the seals.

Trelleborg Pipe Seals in collaboration with producers of Krah-pipes has designed a simple but robust elastomeric sealing system for this configuration of joint. In demanding installation environment of today, the main criteria for designining joints are:

1. Ease and reliability of jointing on site

2. Leak tightness from both infiltration and exfiltration

3. Consideration of socket and spigot surfaces and tolerances

4. Good resistance against sewage

5. Optimal hardness for best sealing-performance

6. Fulfilling requirements of EN 1277

7. Robust system for large diameters

8. Long term durability

Before any practical joint testing can be considered, the joint and potential seal designs are modelled using none liner finite element analysis (FEA) taking into account the maximum joint conditions.

In this modelling the tensile and compressive stresses generated in the pipe spigot and socket as it reacts to the forces exerted by the seal are taken into account.

Jointing force and seal behavior is also modelled and once the joint is optimized only then is physical jointing and finally joint performance tested.

The European Standard EN 13476 specifies joint performance requirements when tested in accordance with EN 1277: Plastic Piping Systems – Thermoplastic piping systems for buried non-pressure applications – Test methods for leak tightness of elastomeric sealing ring type joints.

There are 3 basic test pressures, and 3 conditions for determining leak tightness:

After each adjustment of the test conditions the assembly has to be inspected for any evidence of leakage.

Using the Trelleborg 504 sealing system Krah pipe joints up to and including DN1800mm have been independently tested and third part certified.

The joint is being used by many Krah pipe producers throughout the world and continues to grow  in popularity with both pipe producers and installers.

Green and black corrugated pipe

Corrugated Pipe Seals